Garbage bag, for separation, 45 L (0.03), 10 pcs LLDPE

Garbage bag, for separation, 45 L (0.03), 10 pcs LLDPE

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

Can be used at home, in the office, in a variety of places.

Basic Specifications

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Size(mm)
    Thickness 0.03 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Color

Refine by

  • Black
  • Blue
  • Semi-Transparent
  • Transparency
  • Clear
JAN Code

Refine by

  • 4976797109614
  • 4976797109621
  • 4976797109638
  • 4976797109645
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
Transparency
4976797109614
15 Day(s) or more
-

Part Number : SB-1
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Transparency
  • Size(mm)
    Thickness 0.03 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • JAN Code
    4976797109614
  • Notes
    45 l (LLDPE) Used for Sorting
1 Bag (10 Sheets)
Semi-Transparent
4976797109621
19 Day(s) or more
-

Part Number : SB-2
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Semi-Transparent
  • Size(mm)
    Thickness 0.03 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • JAN Code
    4976797109621
  • Notes
    45 l (LLDPE) Used for Sorting
1 Bag (10 Sheets)
Blue
4976797109638
19 Day(s) or more
-

Part Number : SB-3
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Blue
  • Size(mm)
    Thickness 0.03 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • JAN Code
    4976797109638
  • Notes
    45 l (LLDPE) Used for Sorting
1 Bag (10 Sheets)
Black
4976797109645
19 Day(s) or more
-

Part Number : SB-4
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Black
  • Size(mm)
    Thickness 0.03 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • JAN Code
    4976797109645
  • Notes
    45 l (LLDPE) Used for Sorting

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)