• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Garbage bag extra thick for pails, 10 pcs LLDPE

Garbage bag extra thick for pails, 10 pcs LLDPE

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Can be used at home, in the office, in a variety of places.

Basic Specifications

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Size(mm)
    Thickness 0.05 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Color

Refine by

  • Black
  • Transparency
  • Clear
JAN Code

Refine by

  • 4976797104053
  • 4976797104060
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
D-5
1 Bag (10 Sheets)
Black
4976797104053
11 Day(s) or more
-

Part Number : D-5
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Black
  • Size(mm)
    Thickness 0.05 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • JAN Code
    4976797104053
  • Notes
    For business 45 L
D-6
1 Bag (10 Sheets)
Transparency
4976797104060
19 Day(s) or more
-

Part Number : D-6
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Transparency
  • Size(mm)
    Thickness 0.05 x Width 650 x Length 800
  • Exterior size(mm)
    Length 355 x Width 220
  • JAN Code
    4976797104060
  • Notes
    For business 45 L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)