(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pocket Pad, Corresponds to A3/A4/A5

Pocket Pad, Corresponds to A3/A4/A5

[Features]
· Can be stuck on and peeled off many times without any adhesives, double-sided tape, or magnets as long as it is a flat and polished surface.
· Can be freely used both vertically and horizontally.
· As installation and removal are simple, optimal for use when necessary.
[Caution]
· For posting printed materials and photos.
[Material]
· Front Surface: PET, Body: PVC Foam / PVC, Adsorption Part: Silicone Non-Slip Foam

Part Number

Configured Part Number is shown.

Features

●If it is a flat glossy surface, you can stick it past it repeatedly as many times as you like without using adhesive, double-sided tape, magnet.
●You can use it vertically or horizontally.

Usage

●Posting of printed matter, photos, etc.

Specification

●SPQ(sheet):5

Warning

●Some color transfer and coating may peel off depending on the materials of the installation location.
Part Number
PDA4-6
PDA5-3
PDA5-6
Part NumberMinimum order quantityVolume DiscountDays to ShipDetails Model Color Trusco code
1 Piece(s) 35 Day(s) A4White470-2565
1 Piece(s) 1 Day(s) A5Blue470-3723
1 Piece(s) 1 Day(s) A5White470-3731

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)