(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill (Non-coated Cobalt High-Speed Steel)

Spiral Step Drill (Non-coated Cobalt High-Speed Steel)

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 1,100 N/mm2 or less), stainless steel, aluminum, brass, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

Part Number
101050-9E
101051E
101052E
101056E
101060E
101534E
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
Overall Length
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) 964、5、6、7、8、9、10、11、12654007140035561765-95631 pc.
1 Piece(s) 12 Day(s) 984、6、8、10、12、14、16、18、20754007140035509765-96281 pc.
1 Piece(s) 12 Day(s) 14104、6、8、10、12、14、16、18、20、22、24、26、28、301004007140035554765-96871 pc.
1 Piece(s) 12 Day(s) 13104、6、12、15、18、21、24、27、30、33、36、391074007140038081765-98061 pc.
1 Piece(s) 12 Day(s) 12106、9、12.5、15.2、18.6、20.4、22.5、26、28.3、30.5、34、371004007140035578765-99031 pc.
1 Piece(s) 12 Day(s) 12106.5、8.5、10.5、12.7、15.2、16.2、18.6、20.4、22.5、25.5、28.3、32.5914007140114129766-01891 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Surface Treatment Non-coating Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)