(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill 6.35 Hexagonal Shaft (Titanium Coated Type)

Spiral Step Drill 6.35 Hexagonal Shaft (Titanium Coated Type)

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, aluminum, plastic (up to 4 mm)
[Material]
· High-speed steel

Part Number

Configured Part Number is shown.

Part Number
101050-9TH
101051TH
101052TH
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Drilling Dimensions
(φ mm)
Overall Length
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) 94、5、6、7、8、9、10、11、12654007140089465765-96011 pc.
1 Piece(s) 12 Day(s) 94、6、8、10、12、14、16、18、20754007140089489765-96611 pc.
1 Piece(s) 12 Day(s) 144、6、8、10、12、14、16、18、20、24、26、28、301004007140111159765-97251 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Shank diameter(mm) 6.35 hexagonal shaft Surface Treatment Titanium Coating
Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)