(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill Inch (Non-coated Cobalt High-Speed Steel)

Spiral Step Drill Inch (Non-coated Cobalt High-Speed Steel)

[Features]
· A high-grade material is used, enabling stable drilling without load or chatter.
[Applications]
· Work materials: Iron plate (items of strength 900 N/mm2 or less), brass, aluminum, plastic (up to 4 mm)

Part Number

Configured Part Number is shown.

Part Number
101701E
101702E
101703E
101704E
101705E
101706E
101707E
101708E
101709E
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) 61/43/16、1/4、5/16、3/8、7/16、1/24007140312150766-02011 pc.
1 Piece(s) 8 Day(s) 131/41/8、5/32、3/16、7/32、1/4、9/32、5/16、11/32、3/8、19/32、3/16、15/32、1/24007140312143766-02431 pc.
1 Piece(s) 8 Day(s) 93/81/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/44007140312136766-02861 pc.
1 Piece(s) 1 Day(s) 123/83/16、1/4、5/16、3/8、7/16、1/2、9/16、5/8、11/16、3/4、13/16、7/84007140312129766-03241 pc.
1 Piece(s) 8 Day(s) 93/85/16、1/2、9/16、5/8、11/16、3/4、13/16、7/8、15/16、14007140312112766-03671 pc.
1 Piece(s) 8 Day(s) 53/87/8、1-1/8、1-7/32、1-1/4、1-3/84007140312105766-04051 pc.
1 Piece(s) 8 Day(s) 21/43/8、1/24007140312099766-04481 pc.
1 Piece(s) 8 Day(s) 13/87/84007140362933766-04811 pc.
1 Piece(s) 8 Day(s) 23/87/8、1-1/84007140312082766-05291 pc.

Loading...

  1. 1

Basic Information

Step width(mm) 4 Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)