(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective sheet for painting W

Click this image to zoom it.

Move the mouse over the image to zoom

Protective sheet for painting W

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Single type with corona treatment on one side.
· Also ideal for home painting use. For protection when painting walls. Corona treatment is applied to the front side of the film, to minimize paint spatters.
· Single type with corona treatment on one side. For use during construction.
· Also ideal for home painting use.

Basic Specifications

  • Product Type
    Protective sheet for painting
  • Size(mm)
    0.01×900×100000
  • JAN Code
    4903757245563
  • Wakisangyo Co.,Ltd number
    3526700
  • Mass(g)
    1000
  • Material Details
    Polyethylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : CS-006
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Protective sheet for painting
  • Size(mm)
    0.01×900×100000
  • JAN Code
    4903757245563
  • Wakisangyo Co.,Ltd number
    3526700
  • Mass(g)
    1000
  • Material Details
    Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)