(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3/4-Inch Turbo Impact Wrench

3/4-Inch Turbo Impact Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

· Powerful twin hammer impact wrench with turbo functionality despite its small size.
· Three different adjustment levels for both right and left rotation.

Part Number

Configured Part Number is shown.

68470

Part Number
68470
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 1,500 Socket Plug Angle(mm) 19 Number Of Rotations(rpm) 7,200
Hose Mounting Port 9.5 mm

Please check the type/dimensions/specifications of the part 68470 in the 3/4-Inch Turbo Impact Wrench series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)