OC-19 Optical Fiber Cable Cutter

OC-19 Optical Fiber Cable Cutter

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

· Blade part uses a carbide blade, and is lightweight, allowing for easy cutting of optical fiber cable with one hand.
· The combined portion uses a bearing groove, allowing for smooth opening and closing.

Basic Specifications

  • Size(mm)
    280
  • Outer Diameter(mm)
    19
  • Outer cover
    PE、PVC、LAP
  • Tension Plate
    2mmφ、1mm×7
  • JAN Code
    4953998005006
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : OC19280
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    280
  • Outer Diameter(mm)
    19
  • Outer cover
    PE、PVC、LAP
  • Tension Plate
    2mmφ、1mm×7
  • JAN Code
    4953998005006
  • Mass(g)
    580
  • Specifications
    With Soft Cover
  • Notes
    Do not place your fingers under the blade.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)