KC-500S SS Cable Cutter

KC-500S SS Cable Cutter

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Can cut through cable and supporting wire at once.
· Can easily apply great force with ratcheting mechanism.
· Can be used in any workplace.
· Has a mounting hole for a fall-prevention wire to ensure safety which working in high locations.
· Blades can be replaced.

Basic Specifications

  • Size(mm)
    550
  • Opening Dimensions(mm)
    35
  • Suitable Cable
    SS cable from 0.4 to 400CFS-R
  • Suitable Replacement Blades
    KCS-500S
  • JAN Code
    4953998005082
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : KC500S500
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    550
  • Opening Dimensions(mm)
    35
  • Suitable Cable
    SS cable from 0.4 to 400CFS-R
  • Suitable Replacement Blades
    KCS-500S
  • JAN Code
    4953998005082
  • Mass(g)
    2400
  • Specifications
    Cable Cutter
17 Day(s) or more
-

Part Number : KCS500S
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    -
  • Opening Dimensions(mm)
    -
  • Suitable Cable
    -
  • Suitable Replacement Blades
    -
  • JAN Code
    -
  • Mass(g)
    -
  • Specifications
    KC-500S Cutter Replacement Blades

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)