• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Luminous 19 mm Series Kitchen Rack

Luminous 19 mm Series Kitchen Rack

A dedicated rack for which ease-of-use and functionality were prioritized.
It has received a rust-resistant clear coating finish (excluding book shelves) and each shelf features a load resistance of 80 kg (excluding wood shelves, sliding shelves, half shelves).
[Features]
· A functional rack for everyday uses including as a wagon or for holding microwave ovens.

Part Number

Configured Part Number is shown.

Part Number
MD2015-6W
MD2090-4W
MD3015-6W
MD3090-4W
MD6015-4MR
MD6074-3MW
Part NumberVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Product Details Shelf Load Capacity
(kg)
JAN Code Weight
(kg)
Material Details Set Content Amount Of Content
10 Day(s) or more 19559515506Wagon80456037344124511.1Shelf, Pole, Handle, Support Fence (large, small): Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon ResinSteel Shelf With Rim (shelf board) x 6, Sleeve (parts for installing shelf boards) x 26, Support Rail (small) x 3, Support Rail (large) x 6, Handle x 1, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
12 Day(s) or more 1955959404Wagon8045603734412387.4Shelf, Pole, Handle, Support Fence (large, small): Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon ResinSteel Shelf With Rim (shelf board) x 4, Sleeve (parts for installing shelf boards) x 18, Support Rail (small) x 2, Support Rail (large) x 4, Handle x 1, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
12 Day(s) or more 29559515506Wagon80456037344087313.1Shelf, Pole, Handle, Support Fence (large, small): Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon ResinSteel Shelf With Rim (shelf board) x 6, Sleeve (parts for installing shelf boards) x 26, Support Rail (small) x 3, Support Rail (large) x 6, Handle x 1, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
10 Day(s) or more 2955959404Wagon8045603734408668.7Shelf, Pole, Handle, Support Fence (large, small): Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon ResinSteel Shelf With Rim (shelf board) x 4, Sleeve (parts for installing shelf boards) x 18, Support Rail (small) x 2, Support Rail (large) x 4, Handle x 1, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
9 Day(s) or more 59544515504Wooden Counter (for Kitchen Range)Half Shelf: 20, Shelf Top Plate: 50, Slide Shelf: 15, Shelf: 8045603734408426.9Shelf, Half Shelf, Slide Shelf, Back Net, Pole: Steel (Chrome Plating), Wood Shelf: (top board) MDF, Frame: Steel (Chrome Plating), Sleeve: ABS Resin, Caster: Nylon ResinWooden Shelf (Main Shelf) x 1, Half Shelf (with Enclosure) x 1, Steel Shelves (Shelf Sheet) x 1, Rear Net x 1, Sleeves (for Attaching Shelves) x 20, Poles x 4, Nylon Casters (with Stoppers) x 2, Nylon Casters (without Stoppers) x 2, Standard Adjusters x 4, Wrench x 1 (for Attaching Casters)1 unit
12 Day(s) or more 5953457603Wagon with Wooden ShelvesShelf: 80, Wood Shelf Top Panel: 5045603734408596.9Shelf, Pole, Handle, Support Fence (large, small): Steel (chrome plating), Sleeve: ABS Resin, Caster: Nylon ResinWooden Shelf (Main Shelf) x 1, Steel Shelves (Shelf Sheet) x 2, Sleeves (for Attaching Shelves) x 14, Handle x 1, Poles x 4, Nylon Casters (with Stoppers) x 2, Nylon Casters (without Stoppers) x 2, Standard Adjusters x 4, Wrench x 1 (for Attaching Casters)1 unit

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Material Steel Product Type Lightweight Type (Up to 200 kg)
Diameter(mm) 19 Amount Of Content 1 unit