• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Luminous 19 mm Series Tension Rack

Luminous 19 mm Series Tension Rack

A type that extends to the ceiling and enables storage at high heights.
A shelf with circular adjusters that provide excellent safety that can be easily removed when not in use.
* Excludes FEEL Tension Racks (wall storage).
[Features]
· Large capacity storage at high heights.
· Because it extends from the floor to the ceiling, it provides a high sense of safety.
[Precautions]· The clearances shown for this product are those for the outside of the extension poles (the clearances for the shelf panels can be obtained by subtracting 35 mm from the clearances shown for the extension poles).

Part Number

Configured Part Number is shown.

Part Number
MD60-5T
MD60-7T
MD60-10T
MD76-7T
MD90-7T
MD90-10T
MD120-10T
Part NumberVolume DiscountDays to ShipNumber of Top/Bottom Shelf Levels
(Level)
Product Details Shelf Load Capacity
(kg)
Shelf Frontage
(mm)
Shelf Depth
(mm)
Effective Frontage
(mm)
Effective Depth
(mm)
JAN Code Weight
(kg)
Material Details Set Content Amount Of Content
10 Day(s) or more 5Fill Tension Rack80595295530230454893418893812.4Steel (Chrome plating), Polypropylene, ABS resinSteel Shelf (Shelf Board) x 5 Units, Tension Rack Pole x 4 Units, Sleeve x 22 Pairs (Shelf Board Installation Parts), Circular Adjuster x 41 unit
10 Day(s) or more 7Fill Tension RackTop Rack Shelf: 40, Regular Shelf: 80595295530230454893418886015.6Steel (Chrome plating), Polypropylene, ABS resinSteel Shelves (Shelf Board) x 5 Units, Additional Shelves x 2 Units, Wire Bars for Additional Shelves x 4 Units, Poles for Tension Racks x 4 Units, Divider x 10 Units, Support Fence x 10 Units, Sleeves x 30 Pairs (Shelf Board Mounting Parts), Circular Adjuster x 41 unit
12 Day(s) or more 10Fill Tension Rack (wall storage)40595195530130454893418889117.1Steel (Chrome plating), Polypropylene, ABS resinSteel Shelf (shelf board) x 10, Pole x 4, Divider x 18, Support Rail x 18, Sleeve (shelf installation part) x 42, Circular Adjuster x 4, Tension Pole x 21 unit
9 Day(s) or more 7Fill Tension RackTop Rack Shelf: 40, Regular Shelf: 80745295680230454893418887717Steel (Chrome plating), Polypropylene, ABS resinSteel Shelves (Shelf Board) x 5 Units, Additional Shelves x 2 Units, Wire Bars for Additional Shelves x 4 Units, Poles for Tension Racks x 4 Units, Divider x 10 Units, Support Fence x 10 Units, Sleeves x 30 Pairs (Shelf Board Mounting Parts), Circular Adjuster x 41 unit
10 Day(s) or more 7Fill Tension RackTop Rack Shelf: 40, Regular Shelf: 80895295830230454893418888418.2Steel (Chrome plating), Polypropylene, ABS resinSteel Shelves (Shelf Board) x 5 Units, Additional Shelves x 2 Units, Wire Bars for Additional Shelves x 4 Units, Poles for Tension Racks x 4 Units, Divider x 10 Units, Support Fence x 10 Units, Sleeves x 30 Pairs (Shelf Board Mounting Parts), Circular Adjuster x 41 unit
10 Day(s) or more 10Fill Tension Rack (wall storage)40895195830130454893418890720.3Steel (Chrome plating), Polypropylene, ABS resinSteel Shelf (shelf board) x 10, Pole x 4, Divider x 18, Support Rail x 18, Sleeve (shelf installation part) x 42, Circular Adjuster x 4, Tension Pole x 21 unit
9 Day(s) or more 10Fill Tension Rack (wall storage)4011951951130130454893418891423Steel (Chrome plating), Polypropylene, ABS resinSteel Shelf (shelf board) x 10, Pole x 4, Divider x 18, Support Rail x 18, Sleeve (shelf installation part) x 42, Circular Adjuster x 4, Tension Pole x 21 unit

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Material Steel Height(mm) 2200~2800
Product Type Lightweight Type (Up to 200 kg) Diameter(mm) 19 Amount Of Content 1 unit