• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Luminous Black Series Black Rack

Luminous Black Series Black Rack

Features a black nickel plating and rust-resistant clear coating finish.
Not only is its attractive glossiness ideal for interiors, but each shelf features a load resistance of 80 kg (20 kg for wood shelves), as well as excellent durability.
[Features]
· The Black Series features the same functionality of the Luminous Series, but with a chic and modern feel that makes it suited for use in stylish spaces.

Part Number

Configured Part Number is shown.

Part Number
BN1260-4
BN1275-4
BN1560-5
BN1560-5B
BN1575-5
BN5160-3
BN5160-3M
BN5175-3M
BN5190-3M
BN9060-3
Part NumberVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Product Details Shelf Load Capacity
(kg)
JAN Code Weight
(kg)
Material Details Set Content Amount Of Content
10 Day(s) or more 59534512454Free Rack8045603734407678 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 4, Sleeve (parts for installing shelf boards) x 18, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
10 Day(s) or more 74534512454Free Rack8045603734411919.3 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 4, Sleeve (parts for installing shelf boards) x 18, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
10 Day(s) or more 59534515505Free Rack80454893426514110.4 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 5, Sleeve (parts for installing shelf boards) x 22, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
Quote 59529515505Book Shelf with 5 Levels 60 W80456037344077412.1 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 5, Wire Bar x 4, Divider x 8, Support Rail x 8, Sleeve (parts for installing shelf boards) x 22, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
Quote 74534515505Free Rack80456037344120711.5 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 5, Sleeve (parts for installing shelf boards) x 22, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
12 Day(s) or more 5953455103Free Rack8045489342651345.2 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 3, Sleeve (parts for installing shelf boards) x 14, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
10 Day(s) or more 5953955103TV Board80, top: 2045603734407817.3 (packaged)Steel (Nickel-Plated), Top Plate: MDF, Surface: PVCSteel Shelf (shelf board) x 2, Wooden Shelf (wooden shelf board) x 1, Sleeve (parts for installing shelf boards) x 12, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
12 Day(s) or more 7453455103TV Board80, top: 2045489342909458.3 (packaged)Steel (Nickel-Plated), Top Plate: MDF, Surface: PVCSteel Shelf (shelf board) x 2, Wooden Shelf (wooden shelf board) x 1, Sleeve (parts for installing shelf boards) x 12, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
10 Day(s) or more 8953455103TV Board80, top: 2045489342909529.3 (packaged)Steel (Nickel-Plated), Top Plate: MDF, Surface: PVCSteel Shelf (shelf board) x 2, Wooden Shelf (wooden shelf board) x 1, Sleeve (parts for installing shelf boards) x 10, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit
12 Day(s) or more 5953459403Free Rack8045603734407506.1 (packaged)Steel (Nickel-Plated)Steel Shelf (shelf board) x 3, Sleeve (parts for installing shelf boards) x 14, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)1 unit

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Material Steel Product Type Lightweight Type (Up to 200 kg)
Diameter(mm) 19 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)