• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Luminous 12.7 mm Series Garden Rack

Luminous 12.7 mm Series Garden Rack

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

The first rack in the Luminous series lineage that can be used outdoors, it is optimal for gardening.
Featuring a wire structure that does not block wind to achieve excellent air permeability.
Protects your valued plants from heat reflected from floors or ground surfaces on sunny balconies or gardens.
[Features]
· Can also be used outdoors by applying a dedicated coating.
· Load resistance of each shelf is 30 kg.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 900
  • 1200
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 3
  • 4
  • Clear
JAN Code

Refine by

  • 4549549186272
  • 4549549186289
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
4
4549549186289
10 Day(s) or more
-

Part Number : GR303012-4
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Product Details
    Luminous Garden Rack Square
  • Diameter(mm)
    12.7
  • Shelf Load Capacity(kg)
    30
  • JAN Code
    4549549186289
  • Weight(kg)
    3.7
  • Material Details
    Steel (Powder Coating)
  • Set Content
    Shelf (Shelf Board) x 4, Sleeve (Shelf Mounting Parts) x 16 (2 Spare Pieces), Pole (Split Type) x 4, Standard Adjuster x 4
1 unit
900
3
4549549186272
10 Day(s) or more
-

Part Number : GR303090-3
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    300
  • Height(mm)
    900
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Product Details
    Luminous Garden Rack Square
  • Diameter(mm)
    12.7
  • Shelf Load Capacity(kg)
    30
  • JAN Code
    4549549186272
  • Weight(kg)
    2.8
  • Material Details
    Steel (Powder Coating)
  • Set Content
    Shelf (Shelf Board) x 3, Sleeve (Shelf Mounting Parts) x 12 (2 Spare Pieces), Pole (Split Type) x 4, Standard Adjuster x 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)