Luminous 19 mm Series Plastic Sheet

Luminous 19 mm Series Plastic Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· A vinyl sheet convenient for storing small items. 2 mm thickness.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 595
  • 745
  • Clear
Main Body Size(cm)

Refine by

  • Width: 57.5 x depth: 32.5 x thickness: 0.2
  • Width 72.5 x Depth 32.5 x Thickness 0.2
  • Clear
JAN Code

Refine by

  • 4997236002457
  • 4997236851437
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
595
Width: 57.5 x depth: 32.5 x thickness: 0.2
4997236002457
12 Day(s) or more
-

Part Number : OPS-6035V
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    595
  • Depth(mm)
    345
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Plastic Sheet
  • Main Body Size(cm)
    Width: 57.5 x depth: 32.5 x thickness: 0.2
  • Applicable Rack
    19 mm Series
  • JAN Code
    4997236002457
  • Material Details
    PVC
1 pc.
745
Width 72.5 x Depth 32.5 x Thickness 0.2
4997236851437
12 Day(s) or more
-

Part Number : OPS-7635V
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Frontage(mm)
    745
  • Depth(mm)
    345
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Plastic Sheet
  • Main Body Size(cm)
    Width 72.5 x Depth 32.5 x Thickness 0.2
  • Applicable Rack
    19 mm Series
  • JAN Code
    4997236851437
  • Material Details
    PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)