• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PTFE Adhesive Tape

PTFE Adhesive Tape

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A silicon-based pressure-sensitive adhesive has been applied to one side of the tape, with fluororesin film for the base material.
· The maximum operating temperature is +200°C.
· Has flexibility, elasticity and conformance with the shape of the target object.
· The tape surface has excellent non-adhesiveness, releasability, slipperiness, and chemical resistance.
· Excellent electrical insulation.

Part Number

Configured Part Number is shown.

Part Number
21188
21189
21190
21191
21192
21193
21194
21195
21196
21197
Part NumberVolume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Amount Of Content
24 Day(s) or more 1500.081 Roll
24 Day(s) or more 2500.081 Roll
24 Day(s) or more 3000.081 Roll
24 Day(s) or more 300.131 Roll
24 Day(s) or more 1500.131 Roll
24 Day(s) or more 2500.131 Roll
24 Day(s) or more 3000.131 Roll
24 Day(s) or more 1500.181 Roll
24 Day(s) or more 2500.181 Roll
24 Day(s) or more 3000.181 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color White Type Length(m) 10
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)