PTFE Contraction Tube 4x Type

PTFE Contraction Tube 4x Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Ideal for covering objects with a large height differential, as well as objects sandwiched between large diameters.
· Contraction rate of approximately 75%.

Part Number

Configured Part Number is shown.

Part Number
9711
9712
9714
9715
9716
9717
9718
9719
Part NumberVolume DiscountDays to ShipNominal Inner diameter before shrink
(mm)
Post-Contraction Internal Diameter
(mm)
Post-Contraction Wall Thickness
(mm)
Amount Of Content
17 Day(s) or more TX-11.980.640.231 Roll
17 Day(s) or more TX-23.170.940.251 Roll
15 Day(s) or more TX-46.351.60.31 Roll
17 Day(s) or more TX-59.522.440.31 Roll
17 Day(s) or more TX-612.73.660.381 Roll
15 Day(s) or more TX-715.874.520.381 Roll
15 Day(s) or more TX-819.055.690.381 Roll
15 Day(s) or more TX-925.47.060.381 Roll

Loading...

  1. 1

Basic Information

Product Type Film Color Transparency Length(m) 1.2
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)