PFA Contracting Tube (Pentube®)

PFA Contracting Tube (Pentube®)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Contracting tube made of fluororesin PFA.
· Features excellent chemical and heat resistance.
· Also features strong resistance to organic solvents.
· Contraction temperature: 140°C, sustained use temperature: -170°C to 260°C, shrinkage rate: 25%.

Part Number

Configured Part Number is shown.

Part Number
16470
16471
16472
16473
16474
16475
16476
16477
16478
16479
16480
16481
16482
16483
16484
Part NumberVolume DiscountDays to ShipInner diameter before shrink
(mm)
Post-Contraction Internal Diameter
(mm)
Post-Contraction Wall Thickness
(mm)
Amount Of Content
17 Day(s) or more 1.65φ1.21φ0.20φ1 Roll
17 Day(s) or more 2.30φ1.80φ0.22φ1 Roll
17 Day(s) or more 2.90φ2.20φ0.22φ1 Roll
17 Day(s) or more 3.60φ2.80φ0.22φ1 Roll
17 Day(s) or more 4.40φ3.40φ0.22φ1 Roll
17 Day(s) or more 5.80φ4.50φ0.22φ1 Roll
17 Day(s) or more 7.30φ5.70φ0.22φ1 Roll
17 Day(s) or more 8.20φ6.30φ0.22φ1 Roll
17 Day(s) or more 10.00φ7.75φ0.30φ1 Roll
17 Day(s) or more 12.50φ10.00φ0.30φ1 Roll
17 Day(s) or more 15.00φ11.50φ0.30φ1 Roll
17 Day(s) or more 17.00φ13.62φ0.40φ1 Roll
17 Day(s) or more 20.00φ16.00φ0.40φ1 Roll
17 Day(s) or more 23.50φ18.50φ0.50φ1 Roll
17 Day(s) or more 26.00φ21.50φ0.50φ1 Roll

Loading...

  1. 1

Basic Information

Product Type Film Color Transparency Length(m) 1.2
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)