PFA Antistatic Type Heat Contracting Tube

PFA Antistatic Type Heat Contracting Tube

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Static electricity prevention has been imparted without damaging the nonadhesive properties of the PFA base material.
· Features excellent heat resistance, releasability and chemical resistance.
· The temperature of shrinkage is 150 to 200°C on the tube surface.

Part Number

Configured Part Number is shown.

Part Number
21100
21101
21102
21103
21104
21105
21106
21107
21108
21109
21110
21111
21112
21113
21114
21115
21116
21117
21118
Part NumberVolume DiscountDays to ShipLength
(m)
Nominal Inner diameter before shrink
(mm)
Post-Contraction Internal Diameter
(mm)
Amount Of Content
43 Day(s) or more 1.230PB32291 Roll
43 Day(s) or more 1.235PB36331 Roll
43 Day(s) or more 1.240PB41371 Roll
43 Day(s) or more 1.245PB51431 Roll
43 Day(s) or more 1.250PB53471 Roll
43 Day(s) or more 1.260PB65561 Roll
43 Day(s) or more 1.870PB74621 Roll
43 Day(s) or more 1.875PB79701 Roll
43 Day(s) or more 1.880PB84751 Roll
43 Day(s) or more 1.885PB89761 Roll
43 Day(s) or more 1.890PB94831 Roll
43 Day(s) or more 1.8100PB103921 Roll
43 Day(s) or more 1.8105PB108941 Roll
43 Day(s) or more 1.8110PB1131001 Roll
43 Day(s) or more 1.8120PB1221071 Roll
43 Day(s) or more 1.8125PB1321171 Roll
43 Day(s) or more 1.8135PB1411251 Roll
43 Day(s) or more 1.8145PB1501291 Roll
43 Day(s) or more 1.8150PB1561381 Roll

Loading...

  1. 1

Basic Information

Product Type Film Color Black Thickness(mm) 0.5
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)