• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
PFA Dropper

Click this image to zoom it.

Move the mouse over the image to zoom

PFA Dropper

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Made using Teflon PFA, providing excellent heat and chemical resistance.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 2.5
  • 5
  • Clear
Overall Length(mm)

Refine by

  • 175
  • 220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2.5
175
15 Day(s) or more
-

Part Number : 5034
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Fluororesin
  • Capacity(ml)
    2.5
  • Color
    [Other] Transparency
  • Overall Length(mm)
    175
1 pc.
5
220
15 Day(s) or more
-

Part Number : 5035
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Fluororesin
  • Capacity(ml)
    5
  • Color
    [Other] Transparency
  • Overall Length(mm)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)