(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cleaning Gun

Cleaning Gun

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Ideal for cleaning places that are dirty from oil or dust, etc.

Basic Specifications

  • Nozzle opening diameter (mm)
    5.0
  • Nozzle length(mm)
    135
  • Total length(mm)
    287
  • Air volume used(ℓ/min)
    210
  • Paint supply method
    Suction type
  • Spray distance(mm)
    250
  • Spray air pressure(Mpa)
    0.34
  • Required compressor(kw)
    0.75
  • Paint discharge volume(㎖/min)
    500
  • Standard paint container(ℓ)
    1.0
  • Trusco code
    805-0620
  • Mass(g)
    720
  • Application
    For washing engine rooms, brake shoes, brake drums, tire housings, as well as washing the soil from the roots of daikon radishes and other vegetable
  • Pattern shape
    Round
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : K-62
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Nozzle opening diameter (mm)
    5.0
  • Nozzle length(mm)
    135
  • Total length(mm)
    287
  • Air volume used(ℓ/min)
    210
  • Paint supply method
    Suction type
  • Spray distance(mm)
    250
  • Spray air pressure(Mpa)
    0.34
  • Required compressor(kw)
    0.75
  • Paint discharge volume(㎖/min)
    500
  • Standard paint container(ℓ)
    1.0
  • Trusco code
    805-0620
  • Mass(g)
    720
  • Application
    For washing engine rooms, brake shoes, brake drums, tire housings, as well as washing the soil from the roots of daikon radishes and other vegetable
  • Pattern shape
    Round

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)