(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tack Stop and Centering of Pipes with Ultra Fit (Quick)

Tack Stop and Centering of Pipes with Ultra Fit (Quick)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

Part Number
Height(mm)

Refine by

  • 190
  • 320
  • 440
  • Clear
Width(mm)

Refine by

  • 120
  • 220
  • 370
  • Clear
Applicable Pipe

Refine by

  • 1~21/2"
  • 2~6"
  • 5~12"
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
190
120
1~21/2"
1 Day(s)
-

Part Number : S781540
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    190
  • Main Body, Related Products
    Related Product
  • Width(mm)
    120
  • Applicable Pipe
    1~21/2"
  • Mass(kg)
    1.8
320
220
2~6"
1 Day(s)
-

Part Number : S781550
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    320
  • Main Body, Related Products
    Related Product
  • Width(mm)
    220
  • Applicable Pipe
    2~6"
  • Mass(kg)
    3.6
440
370
5~12"
1 Day(s)
-

Part Number : S781560
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe Vise
  • Height(mm)
    440
  • Main Body, Related Products
    Related Product
  • Width(mm)
    370
  • Applicable Pipe
    5~12"
  • Mass(kg)
    6.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)