A89-S Ceramic Cable Cutter

A89-S Ceramic Cable Cutter

[Features]
· Uses a ceramic blade, and the surface is treated with a ceramic coating giving it incredible non-conductivity.
· Great for cutting out switch cables and signal lines, installation and removal of terminal board jumper cables, and wiring work where there may be a danger of short-circuiting.

Part Number

Configured Part Number is shown.

A89S180

Part Number
A89S180
Part NumberVolume DiscountDays to ShipMass
(g)
Features Specifications
Quote 220Uses ceramic blade (Ceramic coating)With Soft Cover

Loading...

  1. 1

Basic Information

Size(mm) 180

Please check the type/dimensions/specifications of the part A89S180 in the A89-S Ceramic Cable Cutter series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)