(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Socket 1/2 "(12.7 mm) Hex Deep Socket (Thin) 14301M/14301A

Impact Socket 1/2 "(12.7 mm) Hex Deep Socket (Thin) 14301M/14301A

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Feature
Single Item Socket for Impact

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 22
  • 24
  • 27
  • 30
  • 32
  • 34
  • 36
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 80
  • 85
  • Clear
Dimension H(mm)

Refine by

  • 61
  • 62
  • 63
  • 64
  • 65
  • Clear
Dimension d1(mm)

Refine by

  • 15.5
  • 18
  • 19.2
  • 20.5
  • 24.2
  • 26.7
  • 29.2
  • 30.5
  • 33
  • 36.7
  • 40.5
  • 43
  • 45.5
  • 48
  • Clear
Dimension D2(mm)

Refine by

  • 24
  • 29
  • Clear
Dimension L(mm)

Refine by

  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 22
  • 24
  • 27
  • 30
  • 32
  • 34
  • 36
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
80
62
15.5
24
10
12 Day(s)
-

Part Number : 14301M-10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    15.5
  • Dimension D2(mm)
    24
  • Dimension L(mm)
    10
  • Trusco Code
    812-0659
  • Mass(g)
    98
12
80
62
18
24
12
12 Day(s)
-

Part Number : 14301M-12
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    18
  • Dimension D2(mm)
    24
  • Dimension L(mm)
    12
  • Trusco Code
    812-0661
  • Mass(g)
    111
13
80
62
19.2
24
13
12 Day(s)
-

Part Number : 14301M-13
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    19.2
  • Dimension D2(mm)
    24
  • Dimension L(mm)
    13
  • Trusco Code
    812-0662
  • Mass(g)
    120
14
80
62
20.5
24
14
Quote
-

Part Number : 14301M-14
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    20.5
  • Dimension D2(mm)
    24
  • Dimension L(mm)
    14
  • Trusco Code
    812-0663
  • Mass(g)
    127
17
80
62
24.2
29
17
12 Day(s)
-

Part Number : 14301M-17
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    24.2
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    17
  • Trusco Code
    812-0666
  • Mass(g)
    182
19
80
61
26.7
29
19
12 Day(s)
-

Part Number : 14301M-19
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    61
  • Dimension d1(mm)
    26.7
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    19
  • Trusco Code
    812-0668
  • Mass(g)
    197
21
80
61
29.2
29
21
12 Day(s)
-

Part Number : 14301M-21
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    61
  • Dimension d1(mm)
    29.2
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    21
  • Trusco Code
    812-0670
  • Mass(g)
    218
22
85
65
30.5
29
22
12 Day(s)
-

Part Number : 14301M-22
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    65
  • Dimension d1(mm)
    30.5
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    22
  • Trusco Code
    812-0671
  • Mass(g)
    244
24
85
65
33
29
24
12 Day(s)
-

Part Number : 14301M-24
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    65
  • Dimension d1(mm)
    33
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    24
  • Trusco Code
    812-0673
  • Mass(g)
    261
27
85
64
36.7
29
27
12 Day(s)
-

Part Number : 14301M-27
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    27
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    64
  • Dimension d1(mm)
    36.7
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    27
  • Trusco Code
    812-0676
  • Mass(g)
    314
30
85
63
40.5
29
30
12 Day(s)
-

Part Number : 14301M-30
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    30
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    63
  • Dimension d1(mm)
    40.5
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    30
  • Trusco Code
    812-0679
  • Mass(g)
    360
32
85
63
43
29
32
12 Day(s)
-

Part Number : 14301M-32
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    63
  • Dimension d1(mm)
    43
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    32
  • Trusco Code
    812-0681
  • Mass(g)
    380
34
85
62
45.5
29
34
12 Day(s)
-

Part Number : 14301M-34
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    34
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    45.5
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    34
  • Trusco Code
    812-0683
  • Mass(g)
    411
36
85
61
48
29
36
16 Day(s) or more
-

Part Number : 14301M-36
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    36
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    85
  • Dimension H(mm)
    61
  • Dimension d1(mm)
    48
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    36
  • Trusco Code
    812-0685
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)