(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand Socket 1/2" (12.7 mm) Hex Bit Socket 4010M

Hand Socket 1/2" (12.7 mm) Hex Bit Socket 4010M

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Overall Length (L Dimension)]50 mm
[Square Socket (Shaft Dimension for Electric Drills)]12.7 mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Details Type
    Hex type (hex)

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 14
  • 17
  • 19
  • Clear
Overall Length(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Tip dimensions

Refine by

  • 13.5 mm
  • 15 mm
  • 33 mm
  • 35 mm
  • 38.5 mm
  • 58 mm
  • 60 mm
  • 63.5 mm
  • Clear
Outer Diameter(mm)

Refine by

  • 22
  • 23
  • 24
  • 25
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
50
13.5 mm
22
12 Day(s)
-

Part Number : 4010M.50-4
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    61
5
50
13.5 mm
22
12 Day(s)
-

Part Number : 4010M.50-5
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    62
6
50
13.5 mm
22
12 Day(s)
-

Part Number : 4010M.50-6
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    64
7
50
13.5 mm
22
12 Day(s)
-

Part Number : 4010M.50-7
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    7
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    65
8
50
13.5 mm
22
1 Day(s)
-

Part Number : 4010M.50-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    66
10
50
13.5 mm
22
12 Day(s) or more
-

Part Number : 4010M.50-10
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    75
12
50
13.5 mm
23
12 Day(s)
-

Part Number : 4010M.50-12
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    23
  • Mass(g)
    105
14
50
13.5 mm
24
12 Day(s)
-

Part Number : 4010M.50-14
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    14
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    13.5 mm
  • Outer Diameter(mm)
    24
  • Mass(g)
    120
17
50
15 mm
25
12 Day(s)
-

Part Number : 4010M.50-17
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    15 mm
  • Outer Diameter(mm)
    25
  • Mass(g)
    150
19
50
15 mm
27
12 Day(s)
-

Part Number : 4010M.50-19
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    19
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    50
  • Details Type
    Hex type (hex)
  • Tip dimensions
    15 mm
  • Outer Diameter(mm)
    27
  • Mass(g)
    200
4
75
38.5 mm
22
12 Day(s)
-

Part Number : 4010M.75-4
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    69
5
75
38.5 mm
22
Quote
-

Part Number : 4010M.75-5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    70
6
75
38.5 mm
22
12 Day(s)
-

Part Number : 4010M.75-6
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    72
7
75
38.5 mm
22
12 Day(s)
-

Part Number : 4010M.75-7
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    7
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    73
8
75
38.5 mm
22
12 Day(s)
-

Part Number : 4010M.75-8
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    74
12
75
38.5 mm
23
12 Day(s)
-

Part Number : 4010M.75-12
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    23
  • Mass(g)
    130
14
75
38.5 mm
24
12 Day(s) or more
-

Part Number : 4010M.75-14
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    14
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    38.5 mm
  • Outer Diameter(mm)
    24
  • Mass(g)
    150
17
75
35 mm
25
12 Day(s)
-

Part Number : 4010M.75-17
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    35 mm
  • Outer Diameter(mm)
    25
  • Mass(g)
    180
19
75
33 mm
27
12 Day(s)
-

Part Number : 4010M.75-19
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    19
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    75
  • Details Type
    Hex type (hex)
  • Tip dimensions
    33 mm
  • Outer Diameter(mm)
    27
  • Mass(g)
    230
4
100
63.5 mm
22
Quote
-

Part Number : 4010M.100-4
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    77
5
100
63.5 mm
22
1 Day(s)
-

Part Number : 4010M.100-5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    78
6
100
63.5 mm
22
1 Day(s)
-

Part Number : 4010M.100-6
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    6
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    80
7
100
63.5 mm
22
12 Day(s)
-

Part Number : 4010M.100-7
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    7
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    82
8
100
63.5 mm
22
1 Day(s)
-

Part Number : 4010M.100-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    8
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    84
10
100
63.5 mm
22
19 Day(s) or more
-

Part Number : 4010M.100-10
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    22
  • Mass(g)
    109
12
100
63.5 mm
23
1 Day(s)
-

Part Number : 4010M.100-12
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    23
  • Mass(g)
    155
14
100
63.5 mm
24
1 Day(s)
-

Part Number : 4010M.100-14
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    14
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    63.5 mm
  • Outer Diameter(mm)
    24
  • Mass(g)
    180
17
100
60 mm
25
1 Day(s)
-

Part Number : 4010M.100-17
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    60 mm
  • Outer Diameter(mm)
    25
  • Mass(g)
    250
19
100
58 mm
27
1 Day(s)
-

Part Number : 4010M.100-19
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    19
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Tip dimensions
    58 mm
  • Outer Diameter(mm)
    27
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)