(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Socket 1/2 "(12.7 mm) Pathfinder Deep Socket 14365M

Impact Socket 1/2 "(12.7 mm) Pathfinder Deep Socket 14365M

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Has a bevel at the opening of the hex socket.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 10
  • 12
  • 14
  • 17
  • 18
  • 19
  • 21
  • Clear
Dimension H(mm)

Refine by

  • 61
  • 62
  • Clear
Dimension d1(mm)

Refine by

  • 17
  • 19.5
  • 22
  • 25.7
  • 27
  • 28.2
  • 30.7
  • Clear
Dimension D2(mm)

Refine by

  • 25
  • 30
  • Clear
Dimension L(mm)

Refine by

  • 8
  • 9
  • 11
  • 12
  • 13
  • 14
  • Clear
Trusco Code

Refine by

  • 812-0735
  • 812-0733
  • 812-0732
  • 812-0731
  • 812-0728
  • 812-0726
  • 812-0724
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
62
17
25
8
812-0724
12 Day(s)
-

Part Number : 14365M-10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    17
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    8
  • Trusco Code
    812-0724
  • Mass(g)
    138
12
62
19.5
25
9
812-0726
12 Day(s)
-

Part Number : 14365M-12
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    9
  • Trusco Code
    812-0726
  • Mass(g)
    165
14
62
22
25
11
812-0728
12 Day(s)
-

Part Number : 14365M-14
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    22
  • Dimension D2(mm)
    25
  • Dimension L(mm)
    11
  • Trusco Code
    812-0728
  • Mass(g)
    178
17
62
25.7
30
12
812-0731
12 Day(s)
-

Part Number : 14365M-17
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    25.7
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    12
  • Trusco Code
    812-0731
  • Mass(g)
    263
18
62
27
30
13
812-0732
12 Day(s)
-

Part Number : 14365M-18
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    62
  • Dimension d1(mm)
    27
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    13
  • Trusco Code
    812-0732
  • Mass(g)
    268
19
61
28.2
30
13
812-0733
12 Day(s)
-

Part Number : 14365M-19
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    61
  • Dimension d1(mm)
    28.2
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    13
  • Trusco Code
    812-0733
  • Mass(g)
    270
21
61
30.7
30
14
812-0735
12 Day(s)
-

Part Number : 14365M-21
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    80
  • Dimension H(mm)
    61
  • Dimension d1(mm)
    30.7
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    14
  • Trusco Code
    812-0735
  • Mass(g)
    287

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)