(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Socket 1-1/2 "(38.1 mm) Hex Deep Socket 17300M/17300A

Impact Socket 1-1/2 "(38.1 mm) Hex Deep Socket 17300M/17300A

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 1 3/4
  • 1 5/8
  • 1 7/8
  • 1 11/16
  • 1 13/16
  • 1 15/16
  • 2
  • 2 1/2
  • 2 1/4
  • 2 1/8
  • 2 1/16
  • 2 3/4
  • 2 3/8
  • 2 3/16
  • 2 5/8
  • 2 7/8
  • 2 7/16
  • 2 9/16
  • 2 11/16
  • 2 13/16
  • 2 15/16
  • 3
  • 3 1/8
  • 3 3/4
  • 3 7/8
  • 41
  • 42
  • 46
  • 50
  • 54
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 115
  • 125
  • 135
  • 145
  • 155
  • 165
  • 175
  • 185
  • 195
  • 205
  • Clear
Dimension H(mm)

Refine by

  • 70.5
  • 80.5
  • 90.5
  • 98.5
  • 99.5
  • 107.5
  • 114.5
  • 115.5
  • 120.5
  • 121.5
  • 122.5
  • 130.5
  • 135.5
  • 137.5
  • 138.5
  • 142.5
  • 144.5
  • Clear
Dimension d1(mm)

Refine by

  • 68
  • 70
  • 71
  • 73
  • 74
  • 77
  • 79
  • 80
  • 82
  • 84
  • 85
  • 87
  • 91
  • 93
  • 96
  • 97
  • 100
  • 101
  • 103
  • 105
  • 106
  • 108
  • 115
  • 122
  • 128
  • 135
  • 140
  • 146
  • 153
  • 160
  • 166
  • 173
  • 180
  • Clear
Dimension D2(mm)

Refine by

  • 86
  • 127
  • Clear
Dimension L(mm)

Refine by

  • 27
  • 28
  • 30
  • 33
  • 35
  • 38
  • 40
  • 42
  • 46
  • 49
  • 52
  • 55
  • 56
  • 58
  • 62
  • 65
  • 68
  • 72
  • 74
  • 76
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 3/4
115
70.5
73
86
27
Quote
-

Part Number : 17300A-1.3-4
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1 3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Dimension H(mm)
    70.5
  • Dimension d1(mm)
    73
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    27
  • Trusco Code
    812-1175
  • Mass(g)
    3,210
1 5/8
115
70.5
68
86
27
Quote
-

Part Number : 17300A-1.5-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1 5/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Dimension H(mm)
    70.5
  • Dimension d1(mm)
    68
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    27
  • Trusco Code
    812-1176
  • Mass(g)
    3,080
1 7/8
125
80.5
77
86
28
Quote
-

Part Number : 17300A-1.7-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1 7/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    125
  • Dimension H(mm)
    80.5
  • Dimension d1(mm)
    77
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    28
  • Trusco Code
    812-1177
  • Mass(g)
    3,550
1 11/16
115
70.5
71
86
27
Quote
-

Part Number : 17300A-1.11-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1 11/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Dimension H(mm)
    70.5
  • Dimension d1(mm)
    71
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    27
  • Trusco Code
    812-1172
  • Mass(g)
    3,180
1 13/16
125
80.5
74
86
28
Quote
-

Part Number : 17300A-1.13-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1 13/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    125
  • Dimension H(mm)
    80.5
  • Dimension d1(mm)
    74
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    28
  • Trusco Code
    812-1173
  • Mass(g)
    3,440
1 15/16
125
80.5
79
86
28
Quote
-

Part Number : 17300A-1.15-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1 15/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    125
  • Dimension H(mm)
    80.5
  • Dimension d1(mm)
    79
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    28
  • Trusco Code
    812-1174
  • Mass(g)
    3,590
2
135
90.5
80
86
30
Quote
-

Part Number : 17300A-2
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    80
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    30
  • Trusco Code
    812-1178
  • Mass(g)
    3,916
2 1/2
135
90.5
96
86
35
Quote
-

Part Number : 17300A-2.1-2
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    96
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    35
  • Trusco Code
    853-1967
  • Mass(g)
    4,630
2 1/4
135
90.5
87
86
33
Quote
-

Part Number : 17300A-2.1-4
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    87
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    33
  • Trusco Code
    853-1969
  • Mass(g)
    4160
2 1/8
135
90.5
84
86
30
Quote
-

Part Number : 17300A-2.1-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 1/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    84
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    30
  • Trusco Code
    853-1971
  • Mass(g)
    4160
2 1/16
135
90.5
82
86
30
Quote
-

Part Number : 17300A-2.1-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 1/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    82
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    30
  • Trusco Code
    853-1966
  • Mass(g)
    4,030
2 3/4
145
98.5
103
86
40
Quote
-

Part Number : 17300A-2.3-4
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    98.5
  • Dimension d1(mm)
    103
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    40
  • Trusco Code
    853-1973
  • Mass(g)
    5,780
2 3/8
135
90.5
91
86
35
Quote
-

Part Number : 17300A-2.3-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    91
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    35
  • Trusco Code
    853-1974
  • Mass(g)
    4,370
2 3/16
135
90.5
85
86
33
Quote
-

Part Number : 17300A-2.3-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 3/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    85
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    33
  • Trusco Code
    853-1972
  • Mass(g)
    4,200
2 5/8
145
99.5
100
86
38
Quote
-

Part Number : 17300A-2.5-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 5/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    99.5
  • Dimension d1(mm)
    100
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    38
  • Trusco Code
    853-1975
  • Mass(g)
    5,320
2 7/8
145
98.5
106
86
40
Quote
-

Part Number : 17300A-2.7-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 7/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    98.5
  • Dimension d1(mm)
    106
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    40
  • Trusco Code
    853-1977
  • Mass(g)
    6,080
2 7/16
135
90.5
93
86
35
Quote
-

Part Number : 17300A-2.7-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    93
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    35
  • Trusco Code
    853-1976
  • Mass(g)
    4,490
2 9/16
145
99.5
97
86
38
Quote
-

Part Number : 17300A-2.9-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 9/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    99.5
  • Dimension d1(mm)
    97
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    38
  • Trusco Code
    853-1978
  • Mass(g)
    5,260
2 11/16
145
99.5
101
86
38
Quote
-

Part Number : 17300A-2.11-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 11/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    99.5
  • Dimension d1(mm)
    101
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    38
  • Trusco Code
    853-1965
  • Mass(g)
    5,670
2 13/16
145
98.5
105
86
40
Quote
-

Part Number : 17300A-2.13-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 13/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    98.5
  • Dimension d1(mm)
    105
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    40
  • Trusco Code
    853-1968
  • Mass(g)
    6,000
2 15/16
155
107.5
108
86
42
Quote
-

Part Number : 17300A-2.15-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    2 15/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    155
  • Dimension H(mm)
    107.5
  • Dimension d1(mm)
    108
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    42
  • Trusco Code
    853-1970
  • Mass(g)
    6,580
3
155
107.5
108
86
42
Quote
-

Part Number : 17300A-3
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    155
  • Dimension H(mm)
    107.5
  • Dimension d1(mm)
    108
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    42
  • Trusco Code
    853-1979
  • Mass(g)
    6,850
3 1/8
165
115.5
115
86
46
Quote
-

Part Number : 17300A-3.1-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3 1/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    165
  • Dimension H(mm)
    115.5
  • Dimension d1(mm)
    115
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    46
  • Trusco Code
    853-1980
  • Mass(g)
    7,740
3 3/4
175
121.5
135
127
55
Quote
-

Part Number : 17300A-3.3-4
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3 3/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    175
  • Dimension H(mm)
    121.5
  • Dimension d1(mm)
    135
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    55
  • Trusco Code
    853-1981
  • Mass(g)
    12,200
3 7/8
175
120.5
140
127
56
Quote
-

Part Number : 17300A-3.7-8
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3 7/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    175
  • Dimension H(mm)
    120.5
  • Dimension d1(mm)
    140
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    56
  • Trusco Code
    853-1982
  • Mass(g)
    11,080
41
115
70.5
68
86
27
Quote
-

Part Number : 17300M-41
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    41
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Dimension H(mm)
    70.5
  • Dimension d1(mm)
    68
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    27
  • Trusco Code
    812-1179
  • Mass(g)
    3,080
42
115
70.5
70
86
27
Quote
-

Part Number : 17300M-42
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    42
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    115
  • Dimension H(mm)
    70.5
  • Dimension d1(mm)
    70
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    27
  • Trusco Code
    812-1180
  • Mass(g)
    3,140
46
125
80.5
74
86
28
Quote
-

Part Number : 17300M-46
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    46
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    125
  • Dimension H(mm)
    80.5
  • Dimension d1(mm)
    74
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    28
  • Trusco Code
    812-1181
  • Mass(g)
    3,440
50
135
90.5
79
86
30
Quote
-

Part Number : 17300M-50
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    50
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    79
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    30
  • Trusco Code
    812-1182
  • Mass(g)
    3,840
54
135
90.5
84
86
30
Quote
-

Part Number : 17300M-54
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    54
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    84
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    30
  • Trusco Code
    812-1183
  • Mass(g)
    4160
55
135
90.5
85
86
33
Quote
-

Part Number : 17300M-55
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    55
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    85
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    33
  • Trusco Code
    812-1184
  • Mass(g)
    4,130
60
135
90.5
91
86
35
Quote
-

Part Number : 17300M-60
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    60
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    135
  • Dimension H(mm)
    90.5
  • Dimension d1(mm)
    91
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    35
  • Trusco Code
    812-1185
  • Mass(g)
    4,370
65
145
99.5
97
86
38
Quote
-

Part Number : 17300M-65
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    65
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    99.5
  • Dimension d1(mm)
    97
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    38
  • Trusco Code
    812-1186
  • Mass(g)
    5,260
70
145
98.5
103
86
40
Quote
-

Part Number : 17300M-70
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    70
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    145
  • Dimension H(mm)
    98.5
  • Dimension d1(mm)
    103
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    40
  • Trusco Code
    853-1990
  • Mass(g)
    5,780
75
155
107.5
108
86
42
Quote
-

Part Number : 17300M-75
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    155
  • Dimension H(mm)
    107.5
  • Dimension d1(mm)
    108
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    42
  • Trusco Code
    853-1991
  • Mass(g)
    6,580
80
165
115.5
115
86
46
Quote
-

Part Number : 17300M-80
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    80
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    165
  • Dimension H(mm)
    115.5
  • Dimension d1(mm)
    115
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    46
  • Trusco Code
    853-1992
  • Mass(g)
    7,740
85
165
114.5
122
86
49
Quote
-

Part Number : 17300M-85
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    85
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    165
  • Dimension H(mm)
    114.5
  • Dimension d1(mm)
    122
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    49
  • Trusco Code
    853-1993
  • Mass(g)
    7,420
90
175
122.5
128
86
52
Quote
-

Part Number : 17300M-90
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    90
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    175
  • Dimension H(mm)
    122.5
  • Dimension d1(mm)
    128
  • Dimension D2(mm)
    86
  • Dimension L(mm)
    52
  • Trusco Code
    853-1994
  • Mass(g)
    9,630
95
175
121.5
135
127
55
Quote
-

Part Number : 17300M-95
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    95
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    175
  • Dimension H(mm)
    121.5
  • Dimension d1(mm)
    135
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    55
  • Trusco Code
    853-1995
  • Mass(g)
    10,450
100
185
130.5
140
127
58
Quote
-

Part Number : 17300M-100
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    100
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    185
  • Dimension H(mm)
    130.5
  • Dimension d1(mm)
    140
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    58
  • Trusco Code
    853-1983
  • Mass(g)
    9,741
105
195
138.5
146
127
62
Quote
-

Part Number : 17300M-105
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    105
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    195
  • Dimension H(mm)
    138.5
  • Dimension d1(mm)
    146
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    62
  • Trusco Code
    853-1984
  • Mass(g)
    10,850
110
195
137.5
153
127
65
Quote
-

Part Number : 17300M-110
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    110
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    195
  • Dimension H(mm)
    137.5
  • Dimension d1(mm)
    153
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    65
  • Trusco Code
    853-1985
  • Mass(g)
    11,500
115
195
135.5
160
127
68
Quote
-

Part Number : 17300M-115
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    115
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    195
  • Dimension H(mm)
    135.5
  • Dimension d1(mm)
    160
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    68
  • Trusco Code
    853-1986
  • Mass(g)
    12,160
120
205
144.5
166
127
72
Quote
-

Part Number : 17300M-120
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    120
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    205
  • Dimension H(mm)
    144.5
  • Dimension d1(mm)
    166
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    72
  • Trusco Code
    853-1987
  • Mass(g)
    13,680
125
205
142.5
173
127
74
Quote
-

Part Number : 17300M-125
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    125
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    205
  • Dimension H(mm)
    142.5
  • Dimension d1(mm)
    173
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    74
  • Trusco Code
    853-1988
  • Mass(g)
    14,450
130
205
142.5
180
127
76
Quote
-

Part Number : 17300M-130
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    6 Sq.
  • Width across flat dimension
    130
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 1/2
  • Overall length (L dimension)(mm)
    205
  • Dimension H(mm)
    142.5
  • Dimension d1(mm)
    180
  • Dimension D2(mm)
    127
  • Dimension L(mm)
    76
  • Trusco Code
    853-1989
  • Mass(g)
    15,190

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)