(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Socket 3/8 "(9.5 mm) Hex Socket (With Magnet) 13400MG/13400AG

Impact Socket 3/8 "(9.5 mm) Hex Socket (With Magnet) 13400MG/13400AG

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Applications]
A socket that can be used with an impact wrench.
[Features]
Made of chrome molybdenum steel (SCM435) with excellent toughness.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32

Catalog

Japanese Only

Part Number
Width across flat dimension

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • Clear
Dimension d1(mm)

Refine by

  • 13.3
  • 15.8
  • 18.3
  • 19.5
  • 20.8
  • 24.5
  • 27
  • Clear
Dimension D2(mm)

Refine by

  • 19
  • 22
  • Clear
Dimension L(mm)

Refine by

  • 3.5
  • 4.2
  • 5.6
  • 6
  • 6.4
  • 7.5
  • 8
  • Clear
Trusco Code

Refine by

  • 812-0431
  • 812-0428
  • 812-0426
  • 812-0423
  • 812-0422
  • 812-0421
  • 812-0322
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
13.3
19
3.5
812-0431
12 Day(s)
-

Part Number : 13400MG-8
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    13.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    3.5
  • Trusco Code
    812-0431
  • Mass(g)
    45
10
15.8
19
4.2
812-0322
12 Day(s)
-

Part Number : 13400MG-10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    4.2
  • Trusco Code
    812-0322
  • Mass(g)
    49
12
18.3
19
5.6
812-0421
12 Day(s)
-

Part Number : 13400MG-12
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    19
  • Dimension L(mm)
    5.6
  • Trusco Code
    812-0421
  • Mass(g)
    55
13
19.5
22
6
812-0422
12 Day(s)
-

Part Number : 13400MG-13
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    6
  • Trusco Code
    812-0422
  • Mass(g)
    70
14
20.8
22
6.4
812-0423
12 Day(s)
-

Part Number : 13400MG-14
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    20.8
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    6.4
  • Trusco Code
    812-0423
  • Mass(g)
    76
17
24.5
22
7.5
812-0426
12 Day(s)
-

Part Number : 13400MG-17
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    24.5
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    7.5
  • Trusco Code
    812-0426
  • Mass(g)
    95
19
27
22
8
812-0428
12 Day(s)
-

Part Number : 13400MG-19
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Dimension d1(mm)
    27
  • Dimension D2(mm)
    22
  • Dimension L(mm)
    8
  • Trusco Code
    812-0428
  • Mass(g)
    116

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)