DC-MAC Series (200 V)

Click this image to zoom it.

Move the mouse over the image to zoom

DC-MAC Series (200 V)

Standard Unit Price:
-
Days to Ship :
56 Day(s) or more

[Features]
· DC Motor, Airflow Control (200 V, 1φ)

Basic Specifications

  • Product Type
    Filter Unit
  • Frontage(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    185
  • Power Supply
    Single-Phase 200 V
  • Blow-off wind speed(m/sec)
    Mean 0.38/0.44
  • Detailed power(V)
    AC200 1φ 50/60Hz
  • Power Consumption(W)
    28/36
  • Air Amount(m3/min)
    Approx. 3.0/3.5
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
56 Day(s) or more
-

Part Number : MAC-2A-31DCCON-21
Days to Ship 56 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Filter Unit
  • Frontage(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    185
  • Power Supply
    Single-Phase 200 V
  • Blow-off wind speed(m/sec)
    Mean 0.38/0.44
  • Detailed power(V)
    AC200 1φ 50/60Hz
  • Power Consumption(W)
    28/36
  • Air Amount(m3/min)
    Approx. 3.0/3.5
  • Mass(g)
    6500
  • Noise
    Approx. 53/56 dBA
  • Dust collection efficiency (atmospheric dust)
    99.99% or more for particles of 0.3 μm or more
  • Main Body Material
    SUS430 (Mirror Surface Finishing)
  • Accessory
    Sponge gasket attached around the blow-off port
  • Main filter
    HEPA Filter
  • Pretreatment Filter
    Saran net processed product
  • Fan
    AC Motor x 1
  • Operation indication lamp
    Red High Brightness LED

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)