(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

B-TOP【5 Pieces Per Package】

B-TOP

[Features]
· Effective for general grinding and polishing of various metals such as iron, stainless steel, and aluminum, as well as wood, plastic, etc.
· Ideal for all types of grinding and polishing before plating and painting such as for undercoat polishing, as well as rust, bead, and burr removal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BTOP-A10
BTOP-A12
BTOP-Z3
BTOP-Z4
BTOP-Z5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
abrasive grain

5 Pieces Per Package

5 Pack(s) 35 Day(s) 240[A Abrasive Grain] Alundum (A)

5 Pieces Per Package

5 Pack(s) 35 Day(s) 400[A Abrasive Grain] Alundum (A)

5 Pieces Per Package

5 Pack(s) 12 Day(s) 40Zirconia (Z)

5 Pieces Per Package

5 Pack(s) 12 Day(s) 60Zirconia (Z)

5 Pieces Per Package

5 Pack(s) 12 Day(s) 80Zirconia (Z)

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Brass / Gunmetal / Aluminum / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Maximum Number of Rotation(min-1) 13000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)