Flap Top【5 Pieces Per Package】

Flap Top

[Features]
· Fits perfectly to uneven surfaces.
· It produces a beautifully polished surface with a soft touch.
· φ100 has 2 x 15-hole bushings per 1 box.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FT100A3
FT100A4
FT100A5
FT100A6
FT100A7
FT100A8
FT100A9
FT100A10
FT100A11
FT100A12
FT180A4
FT180A5
FT180A6
FT180A7
FT180A8
FT180A9
FT180A11
FT180A12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

11 Day(s) or more 100154013000

5 Pieces Per Package

11 Day(s) or more 100156013000

5 Pieces Per Package

11 Day(s) or more 100158013000

5 Pieces Per Package

10 Day(s) or more 1001510013000

5 Pieces Per Package

11 Day(s) or more 1001512013000

5 Pieces Per Package

11 Day(s) or more 1001515013000

5 Pieces Per Package

11 Day(s) or more 1001518013000

5 Pieces Per Package

11 Day(s) or more 1001524013000

5 Pieces Per Package

11 Day(s) or more 1001532013000

5 Pieces Per Package

11 Day(s) or more 1001540013000

5 Pieces Per Package

Quote 18022606500

5 Pieces Per Package

Quote 18022806500

5 Pieces Per Package

Quote 180221006500

5 Pieces Per Package

Quote 180221206500

5 Pieces Per Package

Quote 180221506500

5 Pieces Per Package

Quote 180221806500

5 Pieces Per Package

Quote 180223206500

5 Pieces Per Package

Quote 180224006500

Loading...

  1. 1

Basic Information

Type Multi-blade disc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)