(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Kiwame Metal Polishing Disc

Kiwame Metal Polishing Disc

[Features]
· The front, side and back surfaces can be used to improve work efficiency.
· The base is small, making it very economical since it can be used until the end without waste.
· Easily removes difficult corner welding.
· Also ideal for flat polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KMA03-40
KMA04-60
KMA05-80
KMA06-100
KMA07-120
KMA10-240
KMA12-400
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
5 Piece(s) 19 Day(s) or more 40
5 Piece(s) 19 Day(s) or more 60
5 Piece(s) 19 Day(s) or more 80
5 Piece(s) 19 Day(s) or more 100
5 Piece(s) 19 Day(s) or more 120
5 Piece(s) 19 Day(s) or more 240
5 Piece(s) 19 Day(s) or more 400

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Alumina Maximum Number of Rotation(min-1) 13000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)