(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproof Paper Economy Type

Waterproof Paper Economy Type

[Features]
· Water resistant paper made of silicon carbide.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

YTPE-2000

 
Part Number
YTPE-2000
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s) Quote

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Particle Size(#) 2000
Width(mm) 230 Length(mm) 280 For wet/dry processes For both wet/dry processes

Please check the type/dimensions/specifications of the part YTPE-2000 in the Waterproof Paper Economy Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)