Deburring Bit Hard

Deburring Bit Hard

[Features]
· Many sizes are available, from small holes up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BTBP-010
BTBP-020
BTBP-030
BTBP-050
BTBP-070
BTBP-100
BTBP-120
BTBP-140
BTBP-160
BTBP-200
Part NumberVolume DiscountDays to ShipOuter Diameter
(mm)
Maximum Engine Speed
(min-1)
Quote 11200
Quote 21200
Quote 31200
Quote 51200
Quote 71200
Quote 101200
Quote 121200
Quote 141200
Quote 161200
Quote 201200

Loading...

  1. 1

Basic Information

Product Type End Brush Brush Long(mm) 50 Wire diameter(mm) 0.7
Shaft Diameter(mm) 6 Material Piano Wire Shaft length(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)