(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flap Sander

Flap Sander

[Features]
· Three bearings are used for the spindle to increase the rotation efficiency.
· Ergonomically designed side handle reduces the burden on hands.
· Uses a rotary air inlet that prevents the air hose from getting entangled.
· Ideal for surface machining, rust removal, oxide film removal, scale removal, cleaning, paint stripping etc. of stainless steel, aluminum, iron, plastic, synthetic material, glass fibers, wood products, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGSS-FP

 
Part Number
AGSS-FP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Regular Type Number of load-free rotations(rpm) 6300 Overall Length(mm) 265
Operating Air Pressure(Mpa) 0.62 Air Consumption Amount(m³/min) 0.41 Ventilation Direction Rear
Outer Diameter(mm) 40 Weight(g) 800 Standard accessory (1) Coupler (Rc1/4) 1 Piece
Standard accessory (2) Replacement Wrench x 2 Standard accessory (3) Hex Bar Wrench x 1 Mounting(mm) 6

Please check the type/dimensions/specifications of the part AGSS-FP in the Flap Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)