(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Polisher

Angle Polisher

[Features]
· Both a sander and polisher in one unit.
· Suitable for paint removal with paper, putty polishing, polishing with an attached buff, etc.
· Three bearings are used for the angle head to increase the rotation efficiency.
· Uses a special gear system to suppress driving loss as far as possible, ensuring high torque even under low speed grinding.
· Ergonomically designed side handle reduces the burden on hands.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGS-125

 
Part Number
AGS-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Air Consumption Amount(m³/min) 0.71 Operating Air Pressure(Mpa) 0.62 Number of load-free rotations(rpm) 4000
Ventilation Rear Overall Length(mm) 198 Outer Diameter(mm) 41
Weight(g) 1250 Mounting Section 5/16"×24mm Standard accessory (1) Regulator x 1, Coupler (Rc1/4) x 1, ø125 Sanding Pad x 1, Sponge Buff Medium-Coarse x 1, Spare Spanner x 1

Please check the type/dimensions/specifications of the part AGS-125 in the Angle Polisher series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)