(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø3.0

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø3.0

[Features]
· Suitable for a wide range of processes, from precision polishing to deburring and carving.
· Can be used for a wide variety of applications, from precision grinding of electronic parts, machine parts, jigs, bicycle parts, molds, etc. to internal grinding and jig grinding.
· Good sharpness that can minimize grinding burn and distortion due to heat under low frequency conditions or when dry-cutting.

PDF

Japanese Only

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)Electroplated Diamond Bur/CBN Bur Shaft Diameter ø3.0: related image(s)

 

Part Number
12036
12038
12039
12042
12043
12044
12045
12054
12059
12062
12064
12097
12099
12101
12102
12103
12104
12105
12114
12116
12117
12118
12119
12120
12121
12122
12123
12124
12125
12134
12136
12137
12138
12139
12140
12141
12154
12156
12159
12162
12164
12174
12176
12177
12178
12179
12180
12181
12182
12184
12185
12309
12310
12316
12321
12325
12326
12329
12333
12334
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Trusco Code Tip R
(R)
tip angle
(°)
Number of items included
1 Piece(s) 8 Day(s) 50ø2.25ø3.08​2​9​-​2​6​2​6--1
1 Piece(s) 12 Day(s) 50ø35ø3.08​2​9​-​2​6​2​7--1
1 Piece(s) 8 Day(s) 50ø3.25ø3.08​2​9​-​2​6​2​8--1
1 Piece(s) 8 Day(s) 50ø4.55ø3.08​2​9​-​2​6​2​9--1
1 Piece(s) 12 Day(s) 50ø55ø3.08​2​9​-​2​6​3​0--1
1 Piece(s) 8 Day(s) 50ø5.55ø3.08​2​9​-​2​6​3​1--1
1 Piece(s) 8 Day(s) 50ø65ø3.08​2​9​-​2​6​3​2--1
1 Piece(s) 8 Day(s) 45ø1.74ø3.08​2​9​-​2​6​3​3--1
1 Piece(s) 12 Day(s) 50ø3.25ø3.08​2​9​-​2​6​3​4--1
1 Piece(s) 12 Day(s) 50ø4.55ø3.08​2​9​-​2​6​3​5--1
1 Piece(s) 12 Day(s) 50ø5.55ø3.08​2​9​-​2​6​3​6--1
1 Piece(s) 8 Day(s) 50ø2.55ø3.08​2​9​-​2​6​3​7--1
1 Piece(s) 12 Day(s) 50ø3.25ø3.08​2​9​-​2​6​3​8--1
1 Piece(s) 12 Day(s) 50ø45ø3.08​2​9​-​2​6​3​9--1
1 Piece(s) 12 Day(s) 50ø4.55ø3.08​2​9​-​2​6​4​0--1
1 Piece(s) 12 Day(s) 50ø55ø3.08​2​9​-​2​6​4​1--1
1 Piece(s) 12 Day(s) 50ø5.55ø3.08​2​9​-​2​6​4​2--1
1 Piece(s) 8 Day(s) 50ø65ø3.08​2​9​-​2​6​4​3--1
1 Piece(s) 12 Day(s) 45ø1.74ø3.08​2​9​-​2​6​4​4--1
1 Piece(s) 12 Day(s) 50ø2.25ø3.08​2​9​-​2​6​4​5--1
1 Piece(s) 12 Day(s) 50ø2.55ø3.08​2​9​-​2​6​4​6--1
1 Piece(s) 8 Day(s) 50ø35ø3.08​2​9​-​2​6​4​7--1
1 Piece(s) 8 Day(s) 50ø3.25ø3.08​2​9​-​2​6​4​8--1
1 Piece(s) 12 Day(s) 50ø3.55ø3.08​2​9​-​2​6​4​9--1
1 Piece(s) 8 Day(s) 50ø45ø3.08​2​9​-​2​6​5​0--1
1 Piece(s) 12 Day(s) 50ø4.55ø3.08​2​9​-​2​6​5​1--1
1 Piece(s) 8 Day(s) 50ø55ø3.08​2​9​-​2​6​5​2--1
1 Piece(s) 8 Day(s) 50ø5.55ø3.08​2​9​-​2​6​5​3--1
1 Piece(s) 12 Day(s) 50ø65ø3.08​2​9​-​2​6​5​4--1
1 Piece(s) 12 Day(s) 45ø1.74ø3.08​2​9​-​2​6​5​5--1
1 Piece(s) 8 Day(s) 50ø2.25ø3.08​2​9​-​2​6​5​6--1
1 Piece(s) 8 Day(s) 50ø2.55ø3.08​2​9​-​2​6​5​7--1
1 Piece(s) 8 Day(s) 50ø35ø3.08​2​9​-​2​6​5​8--1
1 Piece(s) 8 Day(s) 50ø3.25ø3.08​2​9​-​2​6​5​9--1
1 Piece(s) 12 Day(s) 50ø3.55ø3.08​2​9​-​2​6​6​0--1
1 Piece(s) 12 Day(s) 50ø45ø3.08​2​9​-​2​6​6​1--1
1 Piece(s) 12 Day(s) 45ø1.74ø3.08​2​9​-​2​6​6​2--1
1 Piece(s) 12 Day(s) 50ø2.25ø3.08​2​9​-​2​6​6​3--1
1 Piece(s) 12 Day(s) 50ø3.25ø3.08​2​9​-​2​6​6​4--1
1 Piece(s) 12 Day(s) 50ø4.55ø3.08​2​9​-​2​6​6​6--1
1 Piece(s) 12 Day(s) 50ø5.55ø3.08​2​9​-​2​6​6​7--1
1 Piece(s) 12 Day(s) 45ø1.74ø3.08​2​9​-​2​6​6​8--1
1 Piece(s) 12 Day(s) 50ø2.25ø3.08​2​9​-​2​6​6​9--1
1 Piece(s) 12 Day(s) 50ø2.55ø3.08​2​9​-​2​6​70--1
1 Piece(s) 12 Day(s) 50ø35ø3.08​2​9​-​2​6​7​1--1
1 Piece(s) 8 Day(s) 50ø3.25ø3.08​2​9​-​2​6​7​2--1
1 Piece(s) 12 Day(s) 50ø3.55ø3.08​2​9​-​2​6​7​3--1
1 Piece(s) 12 Day(s) 50ø45ø3.08​2​9​-​2​6​7​4--1
1 Piece(s) 8 Day(s) 50ø4.55ø3.08​2​9​-​2​6​7​5--1
1 Piece(s) 12 Day(s) 50ø5.55ø3.08​2​9​-​2​6​7​6--1
1 Piece(s) 12 Day(s) 50ø65ø3.08​2​9​-​2​6​7​7--1
1 Piece(s) 12 Day(s) 44ø2.1-ø3.08​2​9​-​2​7​3​9--1
1 Piece(s) 8 Day(s) 44φ2.1-φ3.0---1
1 Piece(s) 12 Day(s) 44ø2.5-ø3.08​2​9​-​2​7​0​6--1
1 Piece(s) 12 Day(s) 44ø0.9-ø3.08​2​9​-​2​7​40--1
1 Piece(s) 8 Day(s) 45φ2-φ3.0---1
1 Piece(s) 12 Day(s) 44ø2.5-ø3.08​2​9​-​2​7​41--1
1 Piece(s) 12 Day(s) 45ø5-ø3.08​2​9​-​2​7​42--1
1 Piece(s) 1 Day(s) 45ø2.58ø3.08​2​9​-​2​7​0​7--1
1 Piece(s) 1 Day(s) 45φ315φ3.0---1

Loading...

 

Basic Information

Product Type Main Body Type Rotation Type Number of items included 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)