(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber Mounted Point High Shine Polisher Shaft Diameter ø3.0【1-10 Pieces Per Package】

Rubber Mounted Point High Shine Polisher Shaft Diameter ø3.0

[Features]
· WA abrasive grains (white alumina oxide abrasive grains / white alundum) are suitable for general steel materials, including high-speed steel, alloy steel, thick tools, hardened steel, stainless steel, etc.
· GC abrasive grains (green silicon carbide, green carborundum) are suitable for carbide alloy, glass, titanium alloy, special steel, etc.

  • STOCK

PDF

Japanese Only

Rubber Mounted Point High Shine Polisher Shaft Diameter ø3.0: related image(s)

Part Number
46805
46813
46823
46833
46835
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Color Number of items included
1 Piece(s) 12 Day(s) 45φ515φ3.0#220Green10

10 Pieces Per Package

1 Pack(s) 12 Day(s) 50φ820φ3.0#320Violet10
1 Piece(s) 1 Day(s) 50φ1020φ3.0#320Violet10

10 Pieces Per Package

1 Pack(s) 8 Day(s) 50φ1320φ3.0#320Violet10
1 Piece(s) 8 Day(s) 50ø1320ø3.0#220Green10

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Number of items included 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)