(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Various Types Of Brush Nylon Brush With Diamond Abrasive Grains Wire Diameter (0.2 to 0.5 mm)

Various Types Of Brush Nylon Brush With Diamond Abrasive Grains Wire Diameter (0.2 to 0.5 mm)

[Features]
· Chemical fiber brush with superior flexibility, elasticity and abrasion resistance. More uniform than animal fiber, it has no wettability and does not extract impurities.
· Durable against alkalis and common solvents (alcohol, benzene, toluene, machine oil, etc.)
· Melting point is 120°C (420°C), but the continuous service temperature limit is 100°C (210°C). Temperature in brackets is for heat-resistant brushes.

PDF

Japanese Only

Various Types Of Brushes Nylon Brush With Diamond Abrasives Wire Diameter (0.2 to 0.5 mm): related image(s)

Part Number
51011
51012
51013
51014
51015
51017
51018
51025
51026
51027
51028
51035
51036
51037
51038
51041
51042
51043
51044
51045
51046
51047
51048
51055
51056
51057
51058
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
abrasive grain Blade internal diameter
(mm)
Number of items included
1 Piece(s) 8 Day(s) 45ø231.5ø2.34#180ø101
1 Piece(s) 8 Day(s) 45ø231.5ø2.34#240ø101
1 Piece(s) 8 Day(s) 45ø231.5ø2.34#400ø101
1 Piece(s) 8 Day(s) 45ø231.5ø2.34#600ø101
1 Piece(s) 8 Day(s) 44ø231.5ø3.0#180ø101
1 Piece(s) 8 Day(s) 44ø231.5ø3.0#400ø101
1 Piece(s) 8 Day(s) 44ø231.5ø3.0#600ø101
1 Piece(s) 8 Day(s) 46φ255φ3.0#180φ101
1 Piece(s) 8 Day(s) 46ø255ø3.0#240ø101
1 Piece(s) 8 Day(s) 46ø255ø3.0#400ø101
1 Piece(s) 8 Day(s) 46ø255ø3.0#600ø101
1 Piece(s) 8 Day(s) 53ø138ø3.0#180-1
1 Piece(s) 8 Day(s) 53ø138ø3.0#240-1
1 Piece(s) 12 Day(s) 53ø138ø3.0#400-1
1 Piece(s) 8 Day(s) 53ø138ø3.0#600-1
1 Piece(s) 8 Day(s) 52ø58ø2.34#180-1
1 Piece(s) 8 Day(s) 52ø58ø2.34#240-1
1 Piece(s) 8 Day(s) 52ø58ø2.34#400-1
1 Piece(s) 8 Day(s) 52ø58ø2.34#600-1
1 Piece(s) 8 Day(s) 52ø58ø3.0#180-1
1 Piece(s) 8 Day(s) 52ø58ø3.0#240-1
1 Piece(s) 8 Day(s) 52ø58ø3.0#400-1
1 Piece(s) 8 Day(s) 52ø58ø3.0#600-1
1 Piece(s) 8 Day(s) 58ø812ø3.0#180-1
1 Piece(s) 8 Day(s) 58ø812ø3.0#240-1
1 Piece(s) 8 Day(s) 58ø812ø3.0#400-1
1 Piece(s) 8 Day(s) 58ø812ø3.0#600-1

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Number of items included 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)