Electrical VA Stripper

Electrical VA Stripper

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Totally compatible with electrical work proficiency tests. Has a wide opening, and easy easy to use in tight spaces.

Basic Specifications

  • Number Contained In A Packet
    6
Part Number
Number Contained In A Packet

Refine by

  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
11 Day(s) or more
-

Part Number : FVA-1620
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 6

Specificationtitle

  • Package size (height x width x depth)(mm)
    253×73×20
  • Weight(g)
    200
  • Compatible size (core wire coating stripper)(mm)
    φ1.6,φ2.0
  • VA cable coating stripper(mm)
    φ1.6 X 2 Cores, φ1.6 X 3 Cores, φ2.0 X 2 Cores, φ2.0 X 3 Cores
  • Cutting capacity (VA/VVF wire)(mm)
    φ2.0 X 3 Cores

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)