• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
General Purpose Jar, Transparent

Click this image to zoom it.

Move the mouse over the image to zoom

General Purpose Jar, Transparent

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· With SUS304 lid, ordinary glass, transparent

Basic Specifications

  • Main Body Material
    Glass
  • color
    Transparency
  • Cap Material
    SUS304
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 100~249
  • 250~499
  • 500~999
  • Clear
Capacity details(ml)

Refine by

  • 100
  • 250
  • 500
  • Clear
Outer Diameter(mm)

Refine by

  • 50
  • 63
  • 75
  • Clear
Internal Diameter(mm)

Refine by

  • 60
  • 78
  • 95
  • Clear
Height(mm)

Refine by

  • 75
  • 90
  • 110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100~249
100
50
60
75
15 Day(s) or more
-

Part Number : 0860060103
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    100~249
  • Main Body Material
    Glass
  • color
    Transparency
  • Cap Material
    SUS304
  • Capacity details(ml)
    100
  • Outer Diameter(mm)
    50
  • Internal Diameter(mm)
    60
  • Height(mm)
    75
1 pc.
250~499
250
63
78
90
15 Day(s) or more
-

Part Number : 0860060104
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    250~499
  • Main Body Material
    Glass
  • color
    Transparency
  • Cap Material
    SUS304
  • Capacity details(ml)
    250
  • Outer Diameter(mm)
    63
  • Internal Diameter(mm)
    78
  • Height(mm)
    90
1 pc.
500~999
500
75
95
110
15 Day(s) or more
-

Part Number : 0860060105
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    500~999
  • Main Body Material
    Glass
  • color
    Transparency
  • Cap Material
    SUS304
  • Capacity details(ml)
    500
  • Outer Diameter(mm)
    75
  • Internal Diameter(mm)
    95
  • Height(mm)
    110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)