(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Band Saw Accessories Blade For Rotary Band Saw【1-5 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
0031-8783
0031-8784
0031-8789
0032-9038
0032-9039
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Width
(mm)
Overall Length
(mm)
Number of Teeth Thickness
(mm)
Band Saw No. Compatible Model Band Saw Dimensions (Circumferential Length x Width x Thickness)
(mm)
JAN Code Trusco Code Product Name Compatible Model Weight
(Kg)
Number Contained In A Packet

5 Pieces Per Package

1 Pack(s) 12 Day(s) High-speed steel (Matrix II)--10-9CB 12VA2, CB 12FA2 (CB 10SA/VA/F1/FA, CB 12SA/SA(S)/VA/VA(S)/F/F(S)/FA/FA(S))1,130 × 12.5 × 0.5------

5 Pieces Per Package

1 Pack(s) 12 Day(s) High-speed steel (Matrix II)--8-10CB 12VA2, CB 12FA2 (CB 10SA/VA/F1/FA, CB 12SA/SA(S)/VA/VA(S)/F/F(S)/FA/FA(S))1,130 × 12.5 × 0.5------
1 Piece(s) 13 Day(s) or more -12.51840140.65---4966375135265767-5992Band Saw Blade for Hitachi CB18F3, CB18FA3, High-Speed Steel, 14 Teeth, Pack of 5CB18F3、CB18FA3、CB18F2、CB18FA21.21 Box (5 pcs)

5 Pieces Per Package

1 Pack(s) 12 Day(s) High-speed steel (Matrix II)--10 to 14-11CB 12VA2, CB 12FA2 (CB 10SA/VA/F1/FA, CB 12SA/SA(S)/VA/VA(S)/F/F(S)/FA/FA(S))1,130 × 12.5 × 0.5------

5 Pieces Per Package

1 Pack(s) 12 Day(s) High-speed steel (Matrix II)--14 to 18-12CB 12VA2, CB 12FA2 (CB 10SA/VA/F1/FA, CB 12SA/SA(S)/VA/VA(S)/F/F(S)/FA/FA(S))1,130 × 12.5 × 0.5------

Loading...

  1. 1

Basic Information

Product Model Blade for Hand Saw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)