(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
9.52 mm Square Drive Sockets Socket with Magnet, MP Extension Type Extension Sockets(Singel Hex)

9.52 mm Square Drive Sockets Socket with Magnet, MP Extension Type Extension Sockets(Singel Hex)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Bolt dedicated type, magnets fixed to sockets.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimensions D2 (φ)(mm)
    20

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 10
  • 12
  • 14
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 100
  • 150
  • 200
  • Clear
Dimensions D1 (φ)(mm)

Refine by

  • 16.5
  • 20
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
100
16.5
1 Day(s)
-

Part Number : 310EMP10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    100
  • Dimensions D1 (φ)(mm)
    16.5
  • Dimensions D2 (φ)(mm)
    20
10
150
16.5
1 Day(s)
-

Part Number : 310EMP15
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    150
  • Dimensions D1 (φ)(mm)
    16.5
  • Dimensions D2 (φ)(mm)
    20
10
200
16.5
1 Day(s)
-

Part Number : 310EMP20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Dimensions D1 (φ)(mm)
    16.5
  • Dimensions D2 (φ)(mm)
    20
12
100
20
1 Day(s)
-

Part Number : 312EMP10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    100
  • Dimensions D1 (φ)(mm)
    20
  • Dimensions D2 (φ)(mm)
    20
12
150
20
1 Day(s)
-

Part Number : 312EMP15
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    150
  • Dimensions D1 (φ)(mm)
    20
  • Dimensions D2 (φ)(mm)
    20
12
200
20
1 Day(s)
-

Part Number : 312EMP20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Dimensions D1 (φ)(mm)
    20
  • Dimensions D2 (φ)(mm)
    20
14
100
22
1 Day(s)
-

Part Number : 314EMP10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    100
  • Dimensions D1 (φ)(mm)
    22
  • Dimensions D2 (φ)(mm)
    20
14
150
22
1 Day(s)
-

Part Number : 314EMP15
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    150
  • Dimensions D1 (φ)(mm)
    22
  • Dimensions D2 (φ)(mm)
    20
14
200
22
1 Day(s)
-

Part Number : 314EMP20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Dimensions D1 (φ)(mm)
    22
  • Dimensions D2 (φ)(mm)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)