(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
15.9/31.8/38.1/44.5/63.5 mm Sq. Sockets 44.5 Sq. Sockets Standard Sockets (Single Hex)

15.9/31.8/38.1/44.5/63.5 mm Sq. Sockets 44.5 Sq. Sockets Standard Sockets (Single Hex)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· For tightening bolts and nuts with an impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 65
  • 67
  • 70
  • 71
  • 75
  • 77
  • 80
  • 85
  • 90
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 130
  • 135
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 115
  • 120
  • 125
  • 130
  • 135
  • 140
  • 150
  • 155
  • 160
  • 167
  • Clear
Shape

Refine by

  • B
  • C
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
135
C
Quote
-

Part Number : 16100
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    100
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    135
  • Shape
    C
105
140
C
Quote
-

Part Number : 16105
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    105
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    140
  • Shape
    C
110
150
C
Quote
-

Part Number : 16110
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    110
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    150
  • Shape
    C
115
150
C
Quote
-

Part Number : 16115
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    115
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    150
  • Shape
    C
120
155
C
Quote
-

Part Number : 16120
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    120
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    155
  • Shape
    C
130
160
C
Quote
-

Part Number : 16130
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    130
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    160
  • Shape
    C
135
167
C
Quote
-

Part Number : 16135
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    135
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    167
  • Shape
    C
65
115
B
Quote
-

Part Number : 1665
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    65
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    115
  • Shape
    B
67
115
C
Quote
-

Part Number : 1667
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    67
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    115
  • Shape
    C
70
115
C
Quote
-

Part Number : 1670
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    70
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    115
  • Shape
    C
71
115
C
Quote
-

Part Number : 1671
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    71
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    115
  • Shape
    C
75
120
C
Quote
-

Part Number : 1675
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    120
  • Shape
    C
77
120
C
Quote
-

Part Number : 1677
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    77
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    120
  • Shape
    C
80
125
C
Quote
-

Part Number : 1680
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    80
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    125
  • Shape
    C
85
130
C
Quote
-

Part Number : 1685
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    85
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    130
  • Shape
    C
90
130
C
Quote
-

Part Number : 1690
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    90
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    130
  • Shape
    C
95
135
C
Quote
-

Part Number : 1695
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    95
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1 3/4
  • Overall length (L dimension)(mm)
    135
  • Shape
    C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)