(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
15.9/31.8/38.1/44.5/63.5 mm Sq. Sockets 63.5 Sq. Sockets Standard Sockets (Single Hex)

15.9/31.8/38.1/44.5/63.5 mm Sq. Sockets 63.5 Sq. Sockets Standard Sockets (Single Hex)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· For tightening bolts and nuts with an impact wrench.
· Uses a special steel with high durability at a reasonable cost.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 80
  • 85
  • 90
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 130
  • 135
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 130
  • 135
  • 145
  • 150
  • 155
  • 160
  • 165
  • 180
  • 200
  • Clear
Shape

Refine by

  • A
  • C
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
150
C
Quote
-

Part Number : 24100
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    100
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    150
  • Shape
    C
105
155
C
Quote
-

Part Number : 24105
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    105
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    155
  • Shape
    C
110
160
C
Quote
-

Part Number : 24110
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    110
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    160
  • Shape
    C
115
160
C
Quote
-

Part Number : 24115
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    115
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    160
  • Shape
    C
120
165
C
Quote
-

Part Number : 24120
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    120
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    165
  • Shape
    C
130
180
C
Quote
-

Part Number : 24130
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    130
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    180
  • Shape
    C
135
200
C
Quote
-

Part Number : 24135
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    135
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    200
  • Shape
    C
80
130
A
Quote
-

Part Number : 2480
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    80
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    130
  • Shape
    A
85
135
A
Quote
-

Part Number : 2485
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    85
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    135
  • Shape
    A
90
135
C
Quote
-

Part Number : 2490
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    90
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    135
  • Shape
    C
95
145
C
Quote
-

Part Number : 2495
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    95
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    2 1/2
  • Overall length (L dimension)(mm)
    145
  • Shape
    C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)