(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, Book Storage, Depth 400 mm

Library, Book Storage, Depth 400 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Book Storage, Depth 400 mm
  • Library, Book Storage, Depth 400 mm
  • Library, Book Storage, Depth 400 mm
  • Library, Book Storage, Depth 400 mm

[Specifications]
· Material: steel (melamine baked coating)
·Lock type: Cylinder lock

Part Number

Configured Part Number is shown.

Part Number
N603D
N603G
W603-D
W603-G
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Details Type Additional shelf board JAN Code Trusco Code Mass
(kg)
Amount Of Content
1 Piece(s) Quote NeograyFile Cabinet with Double-Sliding DoorsN-334989999763928520-775451.91 unit
1 Piece(s) Quote NeograyGlass Sliding Door BookcaseN-334989999763331511-898154.31 unit
1 Piece(s) Quote WhiteFile Cabinet with Double-Sliding DoorsW-33-448-997751.91 unit
1 Piece(s) Quote WhiteGlass Sliding Door BookcaseW-33-462-758054.31 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Height (mm) 1790 Installation Type Dedicated for bottom support
Depth (mm) 400 Product Type Other Product Type Finished product
Maximum Load (kg/unit) 200 Uniform Load Capacity (kg / level) 60 Accessory Cylinder lock, shelf board x 4
Shelf Board Pitch(mm) 30 Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)