(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

KING FILE G A4S Gray Standard: A4 Size Portrait, Back Width: 116 mm Bind Thickness: 100 mm Appropriate Capacity: 1000 Sheets

KING FILE G A4S Gray Standard: A4 Size Portrait, Back Width: 116 mm Bind Thickness: 100 mm Appropriate Capacity: 1000 Sheets

[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.

[Product Specifications]
· Standard: A4 Portrait
· Back width: 116 mm
· Binding Thickness: 100 mm
· Appropriate Capacity: 1,000 pieces
· External dimensions: length 307 X width 243 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660028870

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Configured Part Number is shown.

970N

Part Number
970N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)