(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Roller Brush [For Rough Surface] EA109NA-66

Roller Brush [For Rough Surface] EA109NA-66

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・For water-based,oil-based, general paint
・Shaft dia.…6mm
・Hair length…20mm
・Hair material…Polyester・acrylic
・Spare brush (2 pcs)
・Hair width…150mm

Basic Specifications

  • Details 1
    Spare roller for EA109NA-62
  • Quantity
    2 pcs.
  • Details 2
    For exterior
  • Details 3
    Can be attached to handles with a shaft diameter of 6 mm
  • Bristle Material
    Polyester/acrylic
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Various emulsions, water-based gloss colors, etc.
  • Hair Width
    150mm
  • Product detail type
    Spare roller
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA109NA-66
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Details 1
    Spare roller for EA109NA-62
  • Quantity
    2 pcs.
  • Details 2
    For exterior
  • Details 3
    Can be attached to handles with a shaft diameter of 6 mm
  • Bristle Material
    Polyester/acrylic
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Various emulsions, water-based gloss colors, etc.
  • Hair Width
    150mm
  • Product detail type
    Spare roller

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)