(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Roller Brush EA109NC-9

Small Roller Brush EA109NC-9【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Shaft dia.…6mm
・Hair length…13mm
・Hair material…Acrylic, and polyester mixed
・For water-based, oil-based, general paint
・Hair width…100mm

Basic Specifications

  • Quantity
    Quantity: 2 pcs.
  • Weight
    Approx. 18 g (per pc.)
  • Overall Length
    100mm
  • Applications
    Roller brush for water-based, oil-based, general paint
  • Bristle Material
    Acrylic / polyester mixed hair
  • Shaft Diameter
    6mm
  • Bristle length
    13mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

2 Pieces Per Package

Part Number : EA109NC-9
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Quantity
    Quantity: 2 pcs.
  • Weight
    Approx. 18 g (per pc.)
  • Overall Length
    100mm
  • Applications
    Roller brush for water-based, oil-based, general paint
  • Bristle Material
    Acrylic / polyester mixed hair
  • Shaft Diameter
    6mm
  • Bristle length
    13mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)