(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spare Roller EA109ND-88

Spare Roller EA109ND-88

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Brush Width…175mm
・Hair length…12mm
・Shaft Dia.…6mm
・For interior and exterior
・Adaptation coating surface…Iron section・siding
・Adaptation paint…Water-based paint, weak solvent, strong solvent, rust prevention paint
・Hair material…Polyester
・It is excellent for solvent resistance, and making it ideal for thick film coating and metal surface paint.
・Quantity…2 pcs

Basic Specifications

  • Details 1
    For interior and exterior
  • Quantity
    2 pcs.
  • Weight
    60g
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    12mm
  • Compatible Coating
    Steel part / siding
  • Compatible Paint
    Water-based paint, weak solvent, strong solvent, rust preventive paint
  • Hair Width
    7 inches (177.8 mm)
  • Roller Outer Diameter
    45mm
  • Roller Inner Diameter
    28mm
  • Compatible Handles
    EA109NC-4
  • Features
    ·It has excellent solvent resistance, less scattering, and good workability. · There is little hair loss even with solvent paint, and thick film coating can be done speedily. ·It is also ideal for painting metal surfaces.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA109ND-88
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Details 1
    For interior and exterior
  • Quantity
    2 pcs.
  • Weight
    60g
  • Bristle Material
    Polyester
  • Shaft Diameter
    6mm
  • Bristle length
    12mm
  • Compatible Coating
    Steel part / siding
  • Compatible Paint
    Water-based paint, weak solvent, strong solvent, rust preventive paint
  • Hair Width
    7 inches (177.8 mm)
  • Roller Outer Diameter
    45mm
  • Roller Inner Diameter
    28mm
  • Compatible Handles
    EA109NC-4
  • Features
    ·It has excellent solvent resistance, less scattering, and good workability. · There is little hair loss even with solvent paint, and thick film coating can be done speedily. ·It is also ideal for painting metal surfaces.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)